ACC-PWR-EBLT-BM8X70-A2
Item number:101192471


Please log in to see prices
Ordering data
Product type descriptionACC-PWR-EBLT-BM8X70-A2
Article number (order number)101192471
EAN (European Article Number)4030661363776
eCl@ss number, version 12.023-11-06-02
eCl@ss number, version 11.023-11-06-02
eCl@ss number, version 9.023-11-06-16
ETIM number, version 7.0EC002367
ETIM number, version 6.0EC002367
General data
MaterialStainless steel NIRO
Gross weight34g
Mechanical data - Dimensions
Screw length70mm
Thread length of the screw35mm
Screw diameter8mm
Diameter, metric ISO thread with pitch indicationM8 x 1.25
Scope of delivery
Scope of delivery of mounting materialEyebolt with nut
Note
Note (General)length referring to eye centreto DIN 444
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 12:22