ACTUATOR AZ 15/16-B1-2053 KPL.
Item number:101111079


Product features
- For interlocking of light to medium-weight guards
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ 15/16-B1-2053 KPL.
Article number (order number)101111079
EAN (European Article Number)4030661104300
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight17g
Mechanical data
Actuating radius, minimum150mm
Actuatorrigidstraight
Note
Note (General)Minimum actuating radius on hinged guards 160 mmThe axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 12:54