ACTUATOR AZ 15/16-B1-2245 KPL.
Item number:101137408


Product features
- Damps vibration on guard device
- Straight actuator with rubber mounting
- Particularly suitable for sliding doors
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ 15/16-B1-2245 KPL.
Article number (order number)101137408
EAN (European Article Number)4030661280912
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight17g
Mechanical data
Actuatorrubber mountingstraight
Tightening torque of the fixing screws, maximum2Nm
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
Note
Note (General)Max. 200 Ncm tightening torque for mounting the actuator
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 07:35