ACTUATOR AZ 15/16-B3 CPL.
Item number:101095550


Product features
- For very smal actuating radii at 90° to the plane of the actuator
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ 15/16-B3 CPL.
Article number (order number)101095550
EAN (European Article Number)4030661104126
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight17g
Mechanical data
Actuating radius, minimum32mm
Actuatorangledflexible
Note
Note (General)Actuating radius adjustable, minimum 32 mm, using an hexagonal key wrench SW 2,5 mm (b)The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 12:19