ACTUATOR AZ 17/170-B1-2245
Item number:101137406


Product features
- Straight actuator with rubber mounting
- Damps vibration on guard device
- Particularly suitable for sliding doors
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ 17/170-B1-2245
Article number (order number)101137406
EAN (European Article Number)4030661280905
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight15g
Mechanical data
Actuatorrubber mountingstraight
Note
Note (General)Max. 200 Ncm tightening torque for mounting the actuatorminimum actuating radius on hinged guards in line with the plane of the actuator 200 mmThe axis of the hinge must be 13 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 14:33