ACTUATOR AZ 335/355-B5
Archive
Item number:101151755


Product features
- Particularly suitable for sliding doors
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionACTUATOR AZ 335/355-B5
Article number (order number)101151755
EAN (European Article Number)4030661163550
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight39g
Mechanical data
Actuating radius, minimum700mm
Actuatorangled
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 900 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 700 mmThe axis of the hinge must be 52.7 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/06/2026, 17:17