ACTUATOR AZM 161-B6
Item number:101144420

Product features
- Flexible actuator
- Particularly suitable for hinged guards
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZM 161-B6
Article number (order number)101144420
EAN (European Article Number)4030661283210
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight36g
Mechanical data
Actuatorflexible
Note
Note (General)minimum actuating radius on rotating guard systems via the narrow edge of the actuator 95 mm, adjustable "b" with a hexagonal key wrench AF 2.5 mmminimum actuating radius on rotating guard systems via the wide edge of the actuator 95 mm, adjustable "b" with a hexagonal key wrench AF 2.5 mmThe axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the solenoid interlock.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/07/2026, 23:58