schmersal_s_icon.png

AES 1136-2185

Item number: 101172221

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Monitoring of BNS range magnetic safety sensors
  • 1 safety contact, STOP 0
  • 2 Signalling outputs

Ordering data

Note (Delivery capacity)

Not available!

Product type description

AES 1136-2185

Article number (order number)

101172221

EAN (European Article Number)

4030661300450

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Available until

31.12.2024

Approvals - Standards

Certificates

cULus

General data

Standards

BG-GS-ET-14

BG-GS-ET-20

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 60204-1

EN IEC 60947-1

Climatic stress

EN 60068-2-3

BG-GS-ET-14

Housing material

Glass-fibre reinforced thermoplastic, ventilated

Gross weight

190 g

General data - Features

Wire breakage detection

Yes

Cross-circuit detection

Yes

Automatic reset function

Yes

Start-up test

Yes

Earth connection detection

Yes

Integral system diagnostics, status

Yes

Number of LEDs

1

Number of normally closed (NC)

2

Number of normally open (NO)

1

Number of undelayed semi-conductor outputs with signaling function

2

Number of safety contacts

1

Number of signalling outputs

2

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Stop-Category

0

Safety classification - Relay outputs

Performance Level, up to

d

Category

3

PFH value

1.00 x 10⁻⁷ /h

Safety Integrity Level (SIL), suitable for applications in

2

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

20,000,000 Operations

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Terminal designations

IEC/EN 60947-1

Termination

rigid or flexible

Screw terminals M20 x 1.5

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.6 Nm

Mechanical data - Dimensions

Width

22.5 mm

Height

100 mm

Depth

121 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

+0 ... +55 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10...55 Hz, Amplitude 0.35 mm, ± 15 %

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Overvoltage category

III

Degree of pollution

2

Electrical data

Frequency range

50 Hz

60 Hz

Operating voltage

24 VAC -15 % / +10 %
24 VDC -10 % / +20 %

Ripple voltage

10 %

Thermal test current

6 A

Rated operating voltage

24 VAC

Rated operating voltage

24 VDC

Rated AC voltage for controls, 50 Hz, minimum

20.4 VAC

Rated control voltage at AC 50 Hz, maximum

26.4 VAC

Rated AC voltage for controls, 60 Hz, minimum

20.4 VAC

Rated control voltage at AC 60 Hz, maximum

26.4 VAC

Rated AC voltage for controls at DC minimum

20.4 VDC

Rated control voltage at DC, maximum

28.8 VDC

Electrical power consumption

5 W

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Drop-out delay in case of power failure, typically

80 ms

Drop-out delay in case of emergency, typically

20 ms

Pull-in delay at automatic start, maximum, typically

100 ms

Pull-in delay at RESET, typically

20 ms

Material of the contacts, electrical

Ag-Ni 10 and 0.2 µm gold-plated

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

6 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

6 A

Switching capacity, minimum

10 VDC

Switching capacity, minimum

10 mA

Switching capacity, maximum

250 VAC

Switching capacity, maximum

8 A

Electrical data - Digital inputs

Input signal, HIGH Signal "1"

10 … 30 VDC

Input signal, LOW Signal "0"

0 … 2 VDC

Conduction resistance, maximum

40 Ω

Electrical data - Digital Output

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.1 A

Electrical data - Relay outputs (auxiliary contacts)

Switching capacity, maximum

24 VDC

Switching capacity, maximum

2 A

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Integral system diagnosis (ISD)

Note (ISD -Faults)

The following faults are registered by the safety monitoring modules and indicated by ISD.

Faults

Failure of the safety relay to pull-in or drop-out

Failure of door contacts to open or close

Cross-wire or short-circuit monitoring of the switch connections

Interruption of the switch connections

Fault on the input circuits or the relay control circuits of the safety monitoring module

Other data

Note (applications)

Safety sensor

Guard system

Note

Note (General)

Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.

Wiring example

Note (Wiring diagram)

The wiring diagram is shown with guard doors closed and in de-energised condition.

To secure a guard door up to PL d and Category 3

Monitoring 1 guard door(s), each with a magnetic safety sensor of the BNS range

If one or two external relays or contactors are used to switch the load, the system can then only be classified in Category 3 to EN ISO 13849-1, if exclusion of the fault “Failure of the external contactors” can be substantiated and is documented, e.g. by using reliable down-rated contactors. A second contactor leads to an increase in the level of security by redundant switching to switch the load off.

Modification for 2 NC contacts: The safety monitoring module can be modified to monitor two NC contacts by bridging the terminals A1 and X1. In this configuration, the short-circuit detection becomes inoperative.

Expansion of enable delay time: The enable delay time can be increased from 0.1 s to 1.0 s by changing the position of a jumper link connection under the cover of the unit.

The ISD tables (Intergral System Diagnostics) for analysis of the fault indications and their causes are shown in the appendix.

Language filter

Download the latest version of Adobe Reader

103009970 SRB-E-201LC
  • Plug-in screw terminals with coding
  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • 2 Safety outputs 2 A
  • 1 Signalling output

103007672 SRB-E-301ST
  • Plug-in screw terminals with coding
  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • 1 Auxiliary contact
  • 3 safety contacts


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 22/01/2025, 00:00