AES 2556 UE: 24...230V AC/DC
AES 2556 UE: 24...230V AC/DC
- Monitoring of BNS range magnetic safety sensors
- 4 safety contacts, STOP 0
- 2 Signalling outputs
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
AES 2556 UE: 24...230V AC/DC |
Article number (order number) |
101181685 |
EAN (European Article Number) |
4030661323152 |
eCl@ss number, version 12.0 |
27-37-18-19 |
eCl@ss number, version 11.0 |
27-37-18-19 |
eCl@ss number, version 9.0 |
27-37-18-19 |
ETIM number, version 7.0 |
EC001449 |
ETIM number, version 6.0 |
EC001449 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
BG-GS-ET-14 BG-GS-ET-20 EN IEC 62061 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 61508 EN IEC 60204-1 EN IEC 60947-1 |
Climatic stress |
EN 60068-2-3 BG-GS-ET-14 |
Housing material |
Glass-fibre, reinforced thermoplastic |
Gross weight |
319 g |
General data - Features
Wire breakage detection |
Yes |
Cross-circuit detection |
Yes |
Feedback circuit |
Yes |
Automatic reset function |
Yes |
Start-up test |
Yes |
Reset after disconnection of supply voltage |
Yes |
Integral system diagnostics, status |
Yes |
Number of auxiliary contacts |
1 |
Number of LEDs |
1 |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
2 |
Number of undelayed semi-conductor outputs with signaling function |
2 |
Number of safety contacts |
4 |
Number of signalling outputs |
2 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 61508 |
Stop-Category |
0 |
Safety classification - Relay outputs |
Performance Level, up to |
d |
Category |
3 |
PFH value |
1.00 x 10⁻⁷ /h |
Notice |
for max. 50,000 switching cycles/year and max. 80% contact load |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical lifetime, minimum |
20,000,000 Operations |
Mounting |
Snaps onto standard DIN rail to EN 60715 |
Mechanical data - Connection technique
Terminal designations |
IEC/EN 60947-1 |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Tightening torque of Clips |
0.6 Nm |
Allowed type of cable |
solid single-wire flexible |
Terminal (mechanical) |
Schraubklemmen |
Mechanical data - Dimensions
Width |
45 mm |
Height |
100 mm |
Depth |
121 mm |
Ambient conditions
Degree of protection of the enclosure |
IP40 |
Degree of protection of the installation space |
IP54 |
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
+0 ... +55 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10...55 Hz, Amplitude 0.35 mm, ± 15 % |
Restistance to shock |
30 g / 11 ms |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
4 kV |
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data
Frequency range |
50 Hz 60 Hz |
Type of voltage range |
AC DC |
Thermal test current |
6 A |
Rated operating voltage |
24 ... 230 VAC |
Rated AC voltage for controls, 50 Hz, minimum |
20.4 VAC |
Rated control voltage at AC 50 Hz, maximum |
253 VAC |
Rated AC voltage for controls, 60 Hz, minimum |
20.4 VAC |
Rated control voltage at AC 60 Hz, maximum |
253 VAC |
Rated AC voltage for controls at DC minimum |
20.4 VDC |
Rated control voltage at DC, maximum |
253 VDC |
Electrical power consumption |
5 W |
Contact resistance, maximum |
0.1 Ω |
Note (Contact resistance) |
in new state |
Drop-out delay in case of power failure, typically |
80 ms |
Drop-out delay in case of emergency, typically |
20 ms |
Pull-in delay at automatic start, maximum, typically |
100 ms |
Pull-in delay at RESET, typically |
20 ms |
Material of the contacts, electrical |
Ag-Ni 10 and 0.2 µm gold-plated |
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
3 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2 A |
Switching capacity, minimum |
10 VDC |
Switching capacity, minimum |
10 mA |
Switching capacity, maximum |
250 VAC |
Switching capacity, maximum |
8 A |
Electrical data - Digital inputs
Input signal, HIGH Signal "1" |
10 … 30 VDC |
Input signal, LOW Signal "0" |
0 … 2 VDC |
Conduction resistance, maximum |
40 Ω |
Electrical data - Digital Output
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.1 A |
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum |
24 VDC |
Switching capacity, maximum |
2 A |
Electrical data - Electromagnetic compatibility (EMC)
EMC rating |
EMC-Directive |
Integral system diagnosis (ISD)
Note (ISD -Faults) |
The following faults are registered by the safety monitoring modules and indicated by ISD. |
Faults |
Failure of the safety relay to pull-in or drop-out Failure of door contacts to open or close Cross-wire or short-circuit monitoring of the switch connections Interruption of the switch connections Fault on the input circuits or the relay control circuits of the safety monitoring module |
Other data
Note (applications) |
Safety sensor Guard system |
Note
Note (General) |
Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit. |
Wiring example
Note (Wiring diagram) |
The wiring diagram is shown with guard doors closed and in de-energised condition. Monitoring 2 guard door(s), each with a magnetic safety sensor of the BNS range To secure a guard door up to PL d and Category 3 If one or two external relays or contactors are used to switch the load, the system can then only be classified in Category 3 to EN ISO 13849-1, if exclusion of the fault “Failure of the external contactors” can be substantiated and is documented, e.g. by using reliable down-rated contactors. A second contactor leads to an increase in the level of security by redundant switching to switch the load off. The ISD tables (Intergral System Diagnostics) for analysis of the fault indications and their causes are shown in the appendix. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Wiring example (electr. wiring)
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Wiring example
103009973 SRB-E-204ST
- Plug-in screw terminals with coding
- STOP 0 Function
- Monitoring of 4 sensors
- Start button / Auto-start
- 2 Safety outputs
- 4 Signalling outputs
103015923 ML30.241-70
- 1-phase DIN rail power supplies
- AC 100-240V Wide-range input
- DC Output 24-28VDC / 1,3-1,1A / 30W
- Efficiency up to 89,4%
- Width only 22,5mm
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AES 2135/2136, AES 2335/2336, AES 2535/2536, AES 2355/2356, AES 2365/2366, AES 2555/2556, AES 2565/2566 |
Type: | See ordering code |
Description of the component: | Safety-monitoring module |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | DIN EN 60947-5-1:2010 DIN EN ISO 13849-1:2016 DIN EN ISO 13849-2:2013 |
Notified body for Type Examination: | DGUV Test Prüf- und Zertifizierungsstelle Fachbereich Elektrotechnik Gustav-Heinemann-Ufer 130 50968 Köln ID n°: 0340 |
EU-Type Examination Certificate: | ET 17046 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, November 10, 2017 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/09/2025, 14:59