AIE-S4P-M12/RJ45-S-G-20M-GN-2-X-D-1
Item number:103038980


Please log in to see prices
Ordering data
Product type descriptionAIE-S4P-M12/RJ45-S-G-20M-GN-2-X-D-1
Article number (order number)103038980
EAN (European Article Number)4030661546971
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
Gross weight1,215g
General data - Features
Halogen freeYes
Cable drag chain suitableYes
Number of poles4
Number of cable wires4
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable20m
Number of cable wires4
Wire cross-section0.25mm2
Cable diameter6.5mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleGreen
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typMale connector, M12
Designstraight
Connector codingD
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Mechanical data - connector side B
Connector typMale connector
Designstraight
Connector codingRJ45
Connector latchingLatching interlocking
Material of the glandPlastic, TPE
Material of the handlePlastic, TPE
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP20IP65IP67IP68
Ambient temperature (Connector)-30 ... +90 °C
Ambient temperature (fixed)-40 ... +75 °C
Umgebungstemperatur (bewegt)-30 ... +70 °C
Electrical data
Thermal test current4A
Rated operating voltage50VAC
Rated operating voltage50VDC
Operating current1,000mA
Pin assignment
PIN 1yellow
PIN 2White
PIN 3orange
PIN 4blue
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 19:48