This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
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
  1. 236 AS
  2. AS - 236 roller lever 14H
Archive
AS - 236 roller lever 14H

AS - 236 roller lever 14H

  • Thermoplastic enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 77 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • AS-Interface LED and status display
  • Integrated AS-Interface
  • Suitable for AS-i Power24
  • Lever angle adjustable in 10° steps
1 Products
ZV14H 236 ST-AS
Archive

ZV14H 236 ST-AS

Item no. 103014405

Position switch with safety function

1 results found