ASIM-C-M12-4P-0,5M
Item number:103004694

Product features
- Compact Safety-Input module
- Integrated in the passive junction
- for 2 potential-free NC contacts
- Protection class IP67
Please log in to see prices
Ordering data
Product type descriptionASIM-C-M12-4P-0,5M
Article number (order number)103004694
EAN (European Article Number)4030661441047
eCl@ss number, version 12.027-24-26-04
eCl@ss number, version 11.027-24-26-04
eCl@ss number, version 9.027-24-26-04
ETIM number, version 7.0EC001599
ETIM number, version 6.0EC001599
Approvals - Standards
CertificatescULus
General data
StandardsEN 50295EN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 62061EN ISO 13849-1
Housing materialGlass-fibre, thermoplastic
Reaction time, maximum1ms
Duration of risk, maximum5ms
Gross weight98g
General data - Features
Safety functionsYes
Integral system diagnostics, statusYes
Safety classification
StandardsEN IEC 62061
Performance Level, up toe
Category4
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data - Connection technique
Length of cable0.5m
TerminationConnector, M12, 4-pole, A-coded
Material of the cablePolyurethane PUR
Mechanical data - Dimensions
Width27.7mm
Height40.5mm
Depth22mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +60 °C
Storage and transport temperature-25 ... +80 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 57 Hz, amplitude 0.75 mm
Restistance to shock30 g / 11 ms
Protection classIII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data - AS Interface
Rated operating voltage26.5 ... 31.6 VDC (Protection against polarity reversal)
AS-i Current consumption, maximum90mA
Electrical data - AS-Interface specification
AS-i Version V 3.0
AS-i Profile S-0.B.F.0
AS-i Input, Channel 1Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0No Function
AS-i Outputs, DO 1 … DO 3No Function
AS-i Parameter bits, P0Communication monitoring AS-i
AS-i Parameter bits, P1 ... P3No function
Note (AS-i Parameter bits)Set the parameter outputs to "1111" (0xF)
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
Status indication
Note (LED switching conditions display)(1) green LED (AS-i LED): AS-i supply voltage / Slave address = 0(2) red LED: AS-i communication error / Slave address = 0(3) yellow LED: I1 = Status safety input 1(4) yellow LED: I2 = Status safety input 2(5) LED yellow: -
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 03:19