ASMM-1M-PB-R2R2
Archive
Item number:103001346


Product features
- 1 AS interface master integrated
- Field bus gateway: PROFIBUS DP
- Integrated safety monitor for 2 AS-i circuits, 256 Devices
- integrated AS-i power supply unit decoupling 4 A ; for operation with standard power supply unit and AS-i Power24
- Diagnostic interface: Ethernet RJ-45
- Controls up to 16 enabling circuits,- 2 enabling contacts with each 2 relay contacts 30 V / 3 A AC/DC integrated
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASMM-1M-PB-R2R2
Article number (order number)103001346
EAN (European Article Number)4030661425481
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
Housing materialMetal film
Gross weight936g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 07:21