ASOM-1SO-R2
Archive
Item number:103001349


Product features
- Safety output module with diagnostic slave
- integrated diagnostic slave (A/B) - 1 EDM input integrated, supplied by AS-i- 3 integrated spare inputs, supplied by AS-i
- Integrated safety output with 1 enabling circuits- 1 enabling contact(s) with 2 relay contacts 30 V / 3 A DC and 230 V / 3 A AC
- Top hat rail mounting, Protection class IP20
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASOM-1SO-R2
Article number (order number)103001349
EAN (European Article Number)4030661425542
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
Housing materialPlastic
Gross weight232g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 07:03