ASSB-2P-1M12-V1
Item number:103001619


Product features
- M12-Socket, 2-poles
- 28 mm x 41 mm x 35 mm
- Protection class IP67
Please log in to see prices
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASSB-2P-1M12-V1
Article number (order number)103001619
EAN (European Article Number)4030661425702
eCl@ss number, version 12.027-24-26-91
eCl@ss number, version 11.027-24-26-91
eCl@ss number, version 9.027-24-26-91
ETIM number, version 7.0EC001604
ETIM number, version 6.0EC001604
Approvals - Standards
CertificatescULus
General data
Gross weight44g
General data - Features
Number of poles2
Mechanical data - Connection technique
TerminationM12 Connector socket
Mechanical data - Dimensions
Width28mm
Height41mm
Depth35mm
Ambient conditions
IP Degree of protectionIP67
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 03:31