ASSM-2A-HTL
Archive
Item number:103001353


Product features
- Safety rotary speed monitor for 2 shafts
- HTL and 24 V generator can be connected
- Integrated safety function per shaft- Safe stop- Safe rotary speed- Safe rotating direction "right"- Safe rotating direction "left"
- Max. 4 safety addresses per shaft
- Multiple monitoring functions can be combined in one safety address
- Top hat rail mounting, Protection class IP20
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASSM-2A-HTL
Article number (order number)103001353
EAN (European Article Number)4030661425580
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
Housing materialPlastic
Gross weight197g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 05:34