AZ 05 KT 08106
Item number:151195811


Product features
- Single-conductor entry with strain relief
- Thermoplastic enclosure
- Contact pins in the switch
- 1 Actuating planes
- Protection against accidental contact with additional wall
- transparent cover
- fixing screws M4 undetachable, captive
- Fitting dimensions suitable for AZ 05x
- Self-cleaning through the frictional mouvement of the contact bridges
Ordering data
Product type descriptionAZ 05 KT 08106
Article number (order number)151195811
eCl@ss number, version 12.027-27-06-10
eCl@ss number, version 11.027-27-06-10
eCl@ss number, version 9.027-27-06-10
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatescULusTÜV
General data
StandardsEN 81
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the housing covertransparent thermoplastic, self-extinguishing
Gross weight40g
General data - Features
Suitable for elevatorsYes
Number of safety contacts1
Mechanical data
Actuating panels1
Mechanical lifetime, minimum1,000,000Operations
Actuating stroke5mm
Actuating force, approx.1.6N
MountingRound holes
Mechanical data - Connection technique
Cable entrySingle-conductor entry with strain relief
TerminationScrew terminals M20 x 1.5
Mechanical data - Dimensions
Width72mm
Height40mm
Depth26mm
Ambient conditions
IP Degree of protectionIP00
Ambient temperature-15 ... +70 °C
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Electrical data
Thermal test current4A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-13200VDC
Utilisation category DC-131A
Switching elementOpener (NC)
Switching principleSelf-cleaning pressure contact
Material of the contacts, electricalSilver-plated Cu rivets
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Note
Note (General)The connecting screws can be sealed with plugs. (2 plugs per switch)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 01:12