AZ 15 ZVRK-M20-1637
Item number:101173064


Product features
- 3 cable entries M 20 x 1.5
- Thermoplastic enclosure
- Double-insulated
- Long life
- 52 mm x 75 mm x 30 mm
- Universal coding
- Large wiring compartment
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location
- Insensitive to soiling
Please log in to see prices
Ordering data
Product type descriptionAZ 15 ZVRK-M20-1637
Article number (order number)101173064
EAN (European Article Number)4030661301976
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principleelectromechanicalmechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight70g
General data - Features
Suitable for elevatorsYes
Number of safety contacts1
Number of cable glands3
Safety classification
StandardsEN ISO 13849-1
B10D Normally-closed contact (NC)2,000,000Operations
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Latching force30N
Positive break travel8mm
Positive break force per NC contact, minimum10N
Actuating speed, maximum2m/s
MountingScrews
Type of the fixing screws2x M6
Mechanical data - Connection technique
Type of electrical connectionScrew terminals M20 x 1.5
TerminationScrew terminals
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor52mm
Height of sensor75mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +80 °C
Storage and transport temperature-40 ... +85 °C
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Switching element1 NC contact
Switching principleslow action, positive break NC contact
Maximum switching frequency4,000/h
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
Electrical data - Safety contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Scope of delivery
Scope of deliveryActuator must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 03:19