AZ 15/16-B1-2024 RETROFIT KIT
Item number:101108278


Product features
- For protection against the ingress of course dirt
- Straight actuator with slot lip-seal
- Particularly suitable for sliding doors
Please log in to see prices
Ordering data
Product type descriptionAZ 15/16-B1-2024 RETROFIT KIT
Article number (order number)101108278
EAN (European Article Number)4030661100524
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight33g
Mechanical data
Actuatorrigidstraight
Scope of delivery
Scope of deliverySlot cover for dust-proof covering of the opening not in use
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 00:44