AZ 15/16-B1-2053 RETROFIT KIT
Item number:101111081


Product features
- For interlocking of light to medium-weight guards
- Straight actuator with ball latch
- Particularly suitable for sliding doors
Please log in to see prices
Ordering data
Product type descriptionAZ 15/16-B1-2053 RETROFIT KIT
Article number (order number)101111081
EAN (European Article Number)4030661100388
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight35g
Mechanical data
Actuatorrigidstraight
Latching force, adjustable to100N
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 01:43