AZ 16-02ZVK-STL- 1476-2/2430
Item number:101170142

Product features
- Thermoplastic enclosure
- Double-insulated
- 52 mm x 90 mm x 30 mm
- Universal coding
- Long life
- High level of contact reliability with low voltages and currents
- Insensitive to soiling
- Slotted holes for adjustment, circular holes for location
Please log in to see prices
Ordering data
Product type descriptionAZ 16-02ZVK-STL- 1476-2/2430
Article number (order number)101170142
EAN (European Article Number)4030661297279
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principleelectromechanicalmechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight122g
General data - Features
Ejection forceYes
Number of actuating directions3
Number of safety contacts2
Number of cable glands3
Safety classification
StandardsEN ISO 13849-1
Performance Level, up toc
Category1
B10D Normally-closed contact (NC)2,000,000Operations
NoteElectrical life on request.
Mission time20Year(s)
Safety classification - Fault exclusion
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Performance Level, up tod
Category3
Notefor 2-channel use and with suitable logic unit.
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Positive break travel8mm
Positive break force per NC contact, minimum10N
Positive break force, minimum20N
Actuating speed, maximum2m/s
MountingScrews
Type of the fixing screws2x M6
Mechanical data - Connection technique
Connector position Left
Cable entry3 x M16 x 1,5
TerminationConnector plug M12, 4-pole, (A-coding)
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor52mm
Height of sensor90mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +80 °C
Storage and transport temperature-40 ... +85 °C
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Overvoltage categoryIII
Degree of pollution3
Rated impulse withstand voltage, connector 4-pole2.5kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Switching element2 NC contact
Switching principleslow action, positive break NC contact
Maximum switching frequency4,000/h
Material of the contacts, electricalSilver
Electrical data - Safety contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Note, Utilisation category DC-13Connector 4-pole
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Note, Utilisation category DC-13Connector 4-pin
Scope of delivery
Scope of deliverySlot cover for dust-proof covering of the opening not in use
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 13:25