AZ 335-11ZUEK-M20
Archive
Item number:101171096

Product features
- 1 Cable entry M 20 x 1.5
- LED version available
- Metal enclosure
- Long life
- Universal coding
- 40,5 mm x 114 mm x 38 mm
- Actuator heads can be repositioned in steps 4 x 90°
- Can be mounted on a flat surface
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAZ 335-11ZUEK-M20
Article number (order number)101171096
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatescULus
General data
Coding level according to EN ISO 14119Low
Housing materialAluminium
Housing coating materialpainted
Gross weight230g
General data - Features
Number of auxiliary contacts1
Number of safety contacts1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Note (B10D Normally open contact (NO))at 10% Ie and ohmic load
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
Latching force5N
Positive break travel10.7mm
Positive break force, minimum5N
Note (Positive break force)per NC
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor38mm
Width of sensor40.5mm
Height of sensor114mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching elementNO contact, NC contact
Switching principleSlow action with overlapping contacts
Material of the contacts, electricalSilver
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Note
Note (General)By turning the head in 90° steps, 8 actuating planes are possible. A Torx T10 screwdriver is required for this purpose. Even when the screw is removed, the head is self-retaining. The switch can still not be tampered.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 00:52