AZ 3350-STS30-02
Item number:101176971


Product features
- Latching handle
- Suitable for all types of guard
Please log in to see prices
Ordering data
Product type descriptionAZ 3350-STS30-02
Article number (order number)101176971
EAN (European Article Number)4030661307565
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing coating materialpainted
Material of the operatorsAluminium
Material of the mounting platesteel
Gross weight1,675g
General data - Features
Emergency handleYes
Mechanical data
Door hingeLeft
Shearing force15,000N
Actuator mountedInside
Scope of delivery
Scope of deliveryThe door latch is not included in the scope of delivery
Notes - Dimension drawing
NoteThe drawings are always shown with a view to the switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 09:08