AZ 415-02/20ZPK
Item number:101175181

Product features
- 2 switches with different actuating functions in one enclosure
- 84,6 mm x 103,6 mm x 46,5 mm
- Metal enclosure
- Long life
- High level of contact reliability with low voltages and currents
- Adjustable ball latch to 400 N
- 2 cable entries M 20 x 1.5
- Spring-loaded actuators
Please log in to see prices
Ordering data
Product type descriptionAZ 415-02/20ZPK
Article number (order number)101175181
EAN (European Article Number)4030661357614
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatesCCCcULusUL
General data
Housing materialAluminium
Housing coating materialpainted
Gross weight510g
General data - Features
Increased latching forceYes
Number of auxiliary contacts2
Number of safety contacts2
Number of guard doors1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Note (B10D Normally open contact (NO))at 10% Ie and ohmic load
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Latching force, minimum80N
Latching force, maximum400N
Positive break travel3.8mm
Positive break force, minimum31N
Actuating speed, maximum0.2m/s
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum2 x 0.75 mm²
Cable section, maximum2 x 1.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor46.5mm
Width of sensor84.6mm
Height of sensor103.6mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Scope of delivery
Scope of deliveryActuator must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 00:43