AZ/AZM 200-B30-LTAG2P31
Archive
Item number:103000292


Product features
- for left hinged doors
- with Rotating knob and Emergency exit handle
Ordering data
Note (Delivery capacity)Phased-out product
Product type descriptionAZ/AZM 200-B30-LTAG2P31
Article number (order number)103000292
EAN (European Article Number)4030661420387
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the actuatorZinc die-cast
Material of the operatorsAluminium
Emergency exit materialMetal film
Gross weight200g
General data - Features
Emergency exitYes
Door detection sensorYes
Mechanical data
GriphandleRotating knob
Door hingeLeft
Actuator mountedOutside
Mechanical data - Dimensions
Length of the actuator91mm
Width of the actuator115mm
Height of the actuator115mm
Length of the locking linkage83mm
Width of the locking rod75mm
Height of the locking linkage2,600mm
Note (Height of the locking linkage)Locking bars can be shortened by the customer
Scope of delivery
Scope of delivery2 x locking bars, 1200 mm, galvanised2 x M8 hexagon nuts4 x M5x10 countersunk screws4 x U-piecesActuator unit AZ/AZM201-B30 incl. square rodCounter bearing (for P30) or complete emergency exit release (for P31)Rod lock with guide plate
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 17:31