AZ/AZM201-B1-LTP0
Item number:103013496


Product features
- for left hinged doors
- with Emergency exit
- Actuators with return spring
- Actuator for sliding guards
- Tolerates up to max. 5 mm overtravel
Please log in to see prices
Ordering data
Product type descriptionAZ/AZM201-B1-LTP0
Article number (order number)103013496
EAN (European Article Number)4030661493442
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Approvals - Standards
NoteCertification in combination with the AZ /AZM 201 devices
General data
Actuating directionleft
Housing materialGlass-fibre, reinforced thermoplastic
Material of the actuatorZinc die-cast
Gross weight285g
General data - Features
Emergency exitYes
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141192,000N
Holding force Fmax, maximum2,600N
Mechanical data - Dimensions
Length of the actuator50mm
Width of the actuator103mm
Height of the actuator115mm
Scope of delivery
Scope of deliveryThe safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 14:38