AZ/AZM201-B30-RTAG1P1-SZ
Item number:103013499


Product features
- for right hinged doors
- with handle and Emergency exit handle
- with integrated lockout tag
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
Please log in to see prices
Ordering data
Product type descriptionAZ/AZM201-B30-RTAG1P1-SZ
Article number (order number)103013499
EAN (European Article Number)4030661493473
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Approvals - Standards
NoteCertification in combination with the AZ /AZM 201 devices
General data
Housing materialGlass-fibre, reinforced thermoplastic
Material of the actuatorZinc die-cast
Material of the operatorsAluminium, plastic coating
Emergency exit materialMetal, plastic-coated
Gross weight1,197g
General data - Features
Emergency exitYes
Lockout tag integratedYes
Mechanical data
Griphandle
Mechanical lifetime, minimum1,000,000Operations
Door hingeRight
Holding force FZh in accordance with EN ISO 141192,000N
Holding force Fmax, maximum2,600N
Actuator mountedOutside
Mechanical data - Dimensions
Length of the actuator94mm
Width of the actuator115mm
Height of the actuator115mm
Length of the emergency exit68mm
Width of the emergency exit115mm
Height of the emergency exit115mm
Scope of delivery
Scope of deliveryThe safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 07:05