AZM 161-B1-2053 RETROFIT KIT
Item number:101173089


Product features
- Straight actuator
- Particularly suitable for sliding doors
- adjustable ball latch
Please log in to see prices
Ordering data
Product type descriptionAZM 161-B1-2053 RETROFIT KIT
Article number (order number)101173089
EAN (European Article Number)4030661302041
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight36g
Mechanical data
Actuatorstraight
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 150 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 180 mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 09:15