AZM 161 BZ ST1-AS-RT
Item number:103001052

Product features
- Solenoid interlock
- Thermoplastic enclosure
- High holding force 2000
- 130 mm x 90 mm x 30 mm
- Interlock with protection against incorrect locking.
- Double-insulated
- Long life
- Integrated AS-Interface
Please log in to see prices
Ordering data
Product type descriptionAZM 161 BZ ST1-AS-RT
Article number (order number)103001052
EAN (European Article Number)4030661421650
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesASi-SaWcULus
General data
StandardsEN IEC 60947-5-1EN IEC 61508EN IEC 62026-2EN ISO 13849-1
Coding level according to EN ISO 14119Low
Working principleelectromechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Reaction time, maximum100ms
General data - Features
Power to unlockYes
Actuator and interlock combined monitoredYes
Emergency exitYes
Integral system diagnostics, statusYes
Number of actuating directions3
Safety classification
StandardsEN IEC 61508EN ISO 13849-1
Performance Level, up toc
Category1
PFH value1.14 x 10⁻⁶/h
Note (PFH-value)up to max. 100,000 switching cycles/year
Safety Integrity Level (SIL), suitable for applications in1
Mission time20Year(s)
Safety classification - Fault exclusion
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Performance Level, up tod
Category3
PFH value1.01 x 10⁻⁷/h
Note (PFH-value)up to max. 100,000 switching cycles/year
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Safety classification - Guard locking function
Performance Level, up toe
Note (Performance Level)Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions.
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Actuating play in direction of actuation5.5mm
Holding force FZh in accordance with EN ISO 141192,000N
Holding force Fmax, maximum2,600N
Latching force30N
Actuating speed, maximum2m/s
MountingScrews
Type of the fixing screws3x M6
Mechanical data - Connection technique
Connector position Centre
TerminationConnector plug M12, 4-pole, (A-coding)
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor130mm
Height of sensor90mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +60 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Protection classII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Maximum switching frequency1,000/h
Electrical data - AS Interface
AS-i Current consumption, maximum250mA
Electrical data - AS-Interface specification
AS-i SpecificationSafety-Slave
AS-i Version V 2.1
AS-i Profile S-7.B.F.E
AS-i, IO-Code0x7
AS-i, ID-Code0xB
AS-i, ID-Code10xF
AS-i, ID-Code20xE
AS-i Input, Channel 1Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0Solenoid control
AS-i Outputs, DO 1No Function
AS-i Outputs, DO 2No Function
AS-i Outputs, DO 3No Function
AS-i Parameter bits, P0Actuator detected
AS-i Parameter bits, P1Solenoid interlock locked
AS-i Parameter bits, P2Magnet voltage in tolerance range
AS-i Parameter bits, P3Error message - locking/unlocking of the solenoid interlock blocked
Note (AS-i Parameter bits)FID: periphery errorSet the parameter outputs to "1111" (0xF)
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
Status indication
Note (LED switching conditions display)(1) LED yellow: Channel 2 / AS-i SaW Bit 2.3(2) LED green/red (AS-i duo LED): Supply voltage / communication error / slave address = 0 / periphery error detected(3) LED yellow: Channel 1 / AS-i SaW Bit 0.1
Other data
Note (applications)hinged safety guardremovable guardsliding safety guard
Pin assignment
PIN 1AS-i +
PIN 2n.c.
PIN 3AS-Interface -
PIN 4n.c.
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Note
Note (General)Interlocks with the power to lock principle may only be used in special cases after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply or when the main switch is opened
Note (Emergency exit)Actuation from within the hazardous areaFor cases of danger
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 08:09