Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Solenoid interlock
  2. AZM 170
Archive
AZM 170

AZM 170

  • Thermoplastic enclosure
  • Double-insulated
  • Compact design
  • 90 mm x 84 mm x 30 mm
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force
63 Products
AZM 170ST-11/11ZKA 24VAC/DC
Archive

AZM 170ST-11/11ZKA 24VAC/DC

Item no. 101186184

Solenoid interlock

AZM 170SK-12/00ZKA 24VAC/DC
Archive

AZM 170SK-12/00ZKA 24VAC/DC

Item no. 101183233

Solenoid interlock

AZM 170SK-02/10ZRK-1637/2197 24VAC/DC
Archive

AZM 170SK-02/10ZRK-1637/2197 24VAC/DC

Item no. 103005638

Solenoid interlock

AZM 170-02ZIA-B5 24VAC/DC
Archive

AZM 170-02ZIA-B5 24VAC/DC

Item no. 103026783

Solenoid interlock

AZM 170-02ZK 230VAC
Archive

AZM 170-02ZK 230VAC

Item no. 101141778

Solenoid interlock

AZM 170-02ZRI-B1-2197 24VAC/DC
Archive

AZM 170-02ZRI-B1-2197 24VAC/DC

Item no. 101144275

Solenoid interlock

AZM 170-02ZRI-B6L-2197 24VAC/DC
Archive

AZM 170-02ZRI-B6L-2197 24VAC/DC

Item no. 101144353

Solenoid interlock

AZM 170-02ZRI-ST-B6L 24VAC/DC
Archive

AZM 170-02ZRI-ST-B6L 24VAC/DC

Item no. 101144373

Solenoid interlock

AZM 170-02ZRK-M16 24VAC/DC
Archive

AZM 170-02ZRK-M16 24VAC/DC

Item no. 101182800

Solenoid interlock

AZM 170-02ZRK-ST 24VAC/DC
Archive

AZM 170-02ZRK-ST 24VAC/DC

Item no. 101182526

Solenoid interlock

AZM 170-02ZRK-ST-2197 230VAC
Archive

AZM 170-02ZRK-ST-2197 230VAC

Item no. 101141432

Solenoid interlock

AZM 170-02ZRK-ST-2197/2431 24VAC/DC
Archive

AZM 170-02ZRK-ST-2197/2431 24VAC/DC

Item no. 101179415

Solenoid interlock

AZM 170-11ZI-B6R 24VAC/DC
Archive

AZM 170-11ZI-B6R 24VAC/DC

Item no. 101157613

Solenoid interlock

AZM 170-11ZK 230VAC
Archive

AZM 170-11ZK 230VAC

Item no. 101141776

Solenoid interlock

AZM 170-11ZK-2197 24VAC/DC
Archive

AZM 170-11ZK-2197 24VAC/DC

Item no. 101148487

Solenoid interlock

AZM 170-11ZRIA-B6L 24VAC/DC
Archive

AZM 170-11ZRIA-B6L 24VAC/DC

Item no. 101140811

Solenoid interlock

AZM 170-11ZRIA-ST-B6R 24VAC/DC
Archive

AZM 170-11ZRIA-ST-B6R 24VAC/DC

Item no. 101146843

Solenoid interlock

AZM 170-11ZRI-B1 24VAC/DC
Archive

AZM 170-11ZRI-B1 24VAC/DC

Item no. 101140797

Solenoid interlock

AZM 170-11ZRI-ST-B6L-2197 24VAC/DC
Archive

AZM 170-11ZRI-ST-B6L-2197 24VAC/DC

Item no. 101144372

Solenoid interlock

AZM 170-11ZRKA-ST 230VAC
Archive

AZM 170-11ZRKA-ST 230VAC

Item no. 101141428

Solenoid interlock

AZM 170CC-01/02ZRK-2405/2656 24VAC/DC
Archive

AZM 170CC-01/02ZRK-2405/2656 24VAC/DC

Item no. 103025491

Solenoid interlock

AZM 170SK-02/01ZK 24VAC/DC
Archive

AZM 170SK-02/01ZK 24VAC/DC

Item no. 101192841

Solenoid interlock

AZM 170SK-02/01ZKA-1637 24VAC/DC
Archive

AZM 170SK-02/01ZKA-1637 24VAC/DC

Item no. 103001869

Solenoid interlock

AZM 170SK-02ZRK-1637/2197 24VAC/DC
Archive

AZM 170SK-02ZRK-1637/2197 24VAC/DC

Item no. 101194428

Solenoid interlock

63 results found