AZM 170CC-02ZRKA 24VAC/DC
Item number:101175273


Product features
- Thermoplastic enclosure
- Double-insulated
- Compact design
- Interlock with protection against incorrect locking.
- Long life
- High holding force
Please log in to see prices
Ordering data
Product type descriptionAZM 170CC-02ZRKA 24VAC/DC
Article number (order number)101175273
EAN (European Article Number)4030661304601
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principleelectromechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight305g
General data - Features
Power to lockYes
Increased latching forceYes
Number of actuating directions2
Number of auxiliary contacts1
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
Performance Level, up toc
Category1
B10D Normally-closed contact (NC)2,000,000Operations
NoteElectrical life on request.
B10D Normally-open contact (NO)1,000,000Operations
Noteat 10% Ie and ohmic load
Mission time20Year(s)
Safety classification - Fault exclusion
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Performance Level, up tod
Category3
Notefor 2-channel use and with suitable logic unit.
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141191,000N
Holding force Fmax, maximum1,300N
Latching force30N
Positive break travel11mm
Positive break force per NC contact, minimum8.5N
Positive break force, minimum17N
Actuating speed, maximum2m/s
MountingScrews
Type of the fixing screws2x M4
Tightening torque of the fastening screws for the housing cover, minimum0.7Nm
Tightening torque of the fastening screws for the housing cover, maximum1Nm
NoteTorx T10
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
Cable cross-section of the cable glands, minimum4mm
Cable cross-section of the cable glands, maximum10mm
Cable section, minimum0.75 mm²
Cable section, maximum1 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, minimum20AWG
Wire cross-section, maximum18AWG
Allowed type of cableflexiblesolid multi-wiresolid single-wire
Terminal (mechanical)cage terminals
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor90mm
Height of sensor100.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +60 °C
Storage and transport temperature-25 ... +85 °C
Note (Relative humidity)non-condensingnon-icing
Protection classII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Rated control voltage24VAC/DC
Required rated short-circuit current1,000A
Electrical power consumption, maximum12W
Switching element2 NC contact
Note (Switching element)Change-over contact with double break, type Zb or 2 NC contacts, with galvanically separated contact bridges
Switching principleslow action, positive break NC contact
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
Electrical data - Magnet control
Magnet switch-on time100%
Test pulse duration, maximum5ms
Test pulse interval, minimum50ms
Electrical data - Safety contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-132.5A
Other data
Note (applications)hinged safety guardremovable guardsliding safety guard
Scope of delivery
Scope of deliveryActuator must be ordered separately.Slot sealing plugs
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 14:57