AZM 200CC-T-1P2PA
Archive
Item number:101180289

Product features
- Guard locking monitored
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 1,5 mm horizontally
- Intelligent diagnosis
- Manual release
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAZM 200CC-T-1P2PA
Article number (order number)101180289
EAN (European Article Number)4030661313641
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1EN IEC 61508EN ISO 13849-1
Working principleinductive
Housing materialGlass-fibre, reinforced thermoplastic
Reaction time, maximum60ms
Duration of risk, maximum120ms
Gross weight537g
General data - Features
Power to lockYes
Solenoid interlock monitoredYes
Manual releaseYes
Short circuit detectionYes
Cross-circuit detectionYes
Series-wiringYes
Safety functionsYes
Integral system diagnostics, statusYes
Number of safety contacts2
Safety classification
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1
Mission time20Year(s)
Safety classification - Interlocking function
Performance Level, up toe
Category4
PFH value4.00 x 10⁻⁹/h
PFD value1.00 x 10⁻⁴
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Safety classification - Guard locking function
Performance Level, up tod
Category2
PFH value2.50 x 10⁻⁹/h
PFD value2.20 x 10⁻⁴
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141192,000N
Note (holding force FZh)1,000 N when used with the AZ/AZM201-B30 actuator, for indoor use.
Holding force Fmax, maximum2,600N
Note (holding force Fmax)1.300 N in Verbindung mit einem Betätiger AZ/AZM201-B30 für Innenanbau.
Latching force30N
Actuating speed, maximum0.2m/s
Tightening torque of the fastening screws for the housing cover, minimum0.7Nm
Tightening torque of the fastening screws for the housing cover, maximum1Nm
NoteTorx T10
Mechanical data - Connection technique
TerminationSpring pulley connection
Cable section, minimum0.25 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, minimum23AWG
Wire cross-section, maximum15AWG
Allowed type of cableflexiblesolid multi-wiresolid single-wire
Mechanical data - Dimensions
Length of sensor50mm
Width of sensor40mm
Height of sensor220mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +50 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
No-load supply current I0, typical600mA
Rated operating voltage24VDC
Operating current50mA
Time to readiness, maximum4,000ms
Switching frequency, approx.1Hz
Electrical data - Magnet control
Switching thresholds-3 V … 5 V (Low)15 V … 30 V (High)
Magnet switch-on time100%
Electrical data - Safety digital inputs
Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Current consumption at 24 V5mA
Electrical data - Safety digital outputs
Rated operating current (safety outputs)250mA
Voltage drop Ud, maximum4V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Electrical data - Diagnostic outputs
Voltage drop Ud, maximum4V
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Status indication
Note (LED switching conditions display)Error / functional defect: LED redOperating condition: LED greenSupply voltage UB: LED green
Scope of delivery
Scope of deliveryActuator must be ordered separately.Triangular key for AZM 200
Accessory
Recommendation (actuator)AZ/AZM 200-B1
Note
Note (General)As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 04:23