AZM 415-11/11ZPK14H 24VAC/DC
Item number:101174534

Product features
- Adjustable ball latch to 400 N
- Problem-free opening of stressed doors by means of bell-crank system
- Two switches with separate actuators
- Suitable for Control Category 4
- The condition of the guard device can be scanned
- Spring-loaded actuators
- 130 mm x 144 mm x 56 mm
- Metal enclosure
- Interlock with protection against incorrect locking.
- Robust design
- Long life
- 2 cable entries M 20 x 1.5
- Cut clamp termination
Please log in to see prices
Ordering data
Product type descriptionAZM 415-11/11ZPK14H 24VAC/DC
Article number (order number)101174534
EAN (European Article Number)4030661331935
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatescULus
General data
StandardsBG-GS-ET-19EN IEC 60947-5-1
Working principleelectromechanical
Housing materialAluminium
Housing coating materialpainted
Material of the actuatorZinc-plated metal
Gross weight1,000g
General data - Features
Power to unlockYes
Number of actuating directions1
Number of auxiliary contacts2
Number of safety contacts2
Number of guard doors1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Roller materialPlastic
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141193,500N
Latching force, minimum150N
Latching force, maximum400N
Positive break travel5mm
Positive break force, minimum15N
Actuating speed, maximum0.2m/s
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum2 x 0.75 mm²
Cable section, maximum2 x 2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor56mm
Width of sensor130mm
Height of sensor144mm
Width of Castor5mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +50 °C
Note (Relative humidity)non-condensingnon-icing
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Rated control voltage24VAC/DC
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Electrical power consumption, maximum10W
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Other data
Note (applications)sliding safety guard
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 21:53