AZM 415-33ZPDKA-M20 24VA C/DC
Item number:101172090

Product features
- Ball latch for each door, individually adjustable up to 400 N
- 3 switches in one enclosure
- Spring-loaded actuators
- for double doors
- 141 mm x 125 mm x 46,5 mm
- Metal enclosure
- Interlock with protection against incorrect locking.
- Robust design
- Long life
- 2 cable entries M 20 x 1.5
- Cut clamp termination
Please log in to see prices
Ordering data
Product type descriptionAZM 415-33ZPDKA-M20 24VA C/DC
Article number (order number)101172090
EAN (European Article Number)4030661299990
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-19EN IEC 60947-5-1
Working principleelectromechanical
Housing materialAluminium
Housing coating materialpainted
Gross weight1,230g
General data - Features
Power to lockYes
Number of actuating directions1
Number of auxiliary contacts3
Number of safety contacts3
Number of guard doors2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141192,500N
Note (Clamping force)each guard
Latching force, minimum150N
Latching force, maximum400N
Positive break travel4.5mm
Positive break force, minimum15N
Actuating speed, maximum0.2m/s
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum2 x 0.75 mm²
Cable section, maximum2 x 2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor46.5mm
Width of sensor141mm
Height of sensor125mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +50 °C
Note (Relative humidity)non-condensingnon-icing
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Rated control voltage24VAC/DC
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Electrical power consumption, maximum10W
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Other data
Note (applications)hinged safety guardsliding safety guard
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 23:37