AZM190-B3/1x15
Item number:131029967


Please log in to see prices
Ordering data
Replacement article number101029967
Product type descriptionAZM190-B3/1x15
Article number (order number)131029967
EAN (European Article Number)8905236105753
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Gross weight80g
Mechanical data
Actuating radius, minimum200mm
Actuatorflexible
Note
Note (General)minimum actuating radius on rotating guard systems via the narrow edge of the actuator 200 mmThe axis of the hinge must be 25 mm above and in a parallel plane to the top surface of the safety switch.With actuator preset at 15° for small actuating radii
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 01:47