AZM201Z-I2-ST2-T-1P2PW-2965-2
Item number:103060743


Product features
- Repeated individual coding with RFID technology
- Power to unlock
- Guard locking monitored
- Idle assignable pushbutton and LED
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- Coding in accordance to ISO 14119 by using RFID-Technology
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 1,5 mm horizontally
- Suitable for hinged and sliding guards
- Intelligent diagnosis
- Manual release
- Protection class IP66, IP67
- High holding force 2000 N
- symmetrical construction form, assembly on 40mm profiles
- OSSD safety outputs
- Emergency exit / Emergency release suitable for retrofitting
Ordering data
Product type descriptionAZM201Z-I2-ST2-T-1P2PW-2965-2
Article number (order number)103060743
EAN (European Article Number)4030661670416
General data
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1EN ISO 14119
CodingIndividual coding, multiple teaching
Coding level according to EN ISO 14119High
Working principleRFID
Frequency band RFID125kHz
Transmitter output RFID, maximum-6dBm
Housing materialGlass-fibre, reinforced thermoplastic
Duration of risk, maximum200ms
Reaction time, switching off safety outputs via actuator, maximum100ms
Reaction time, switching off safety outputs via safety inputs, maximum1.5ms
General data - Features
Power to unlockYes
Solenoid interlock monitoredYes
Manual releaseYes
Short circuit detectionYes
Cross-circuit detectionYes
Series-wiringYes
Idle assignable pushbuttonYes
Freely assignable LED Yes
Safety functionsYes
Integral system diagnostics, statusYes
Number of safety contacts2
Safety classification
StandardsEN IEC 61508EN ISO 13849-1
Safety classification - Interlocking function
Performance Level, up toe
Category4
PFH value1.90 x 10⁻⁹/h
PFD value1.60 x 10⁻⁴
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Safety classification - Guard locking function
Performance Level, up tod
Category2
PFH value1.00 x 10⁻⁸/h
PFD value8.90 x 10⁻⁴
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141192,000N
Note (holding force FZh)1,000 N when used with the AZ/AZM201-B30 actuator, for indoor use.
Holding force Fmax, maximum2,600N
Note (holding force Fmax)1.300 N in Verbindung mit einem Betätiger AZ/AZM201-B30 für Innenanbau.
Latching force30N
Actuating speed, maximum0.2m/s
Type of the fixing screws2x M6
Tightening torque of the fixing screws, maximum8Nm
Tightening torque of the fastening screws for the housing cover, minimum0.7Nm
Tightening torque of the fastening screws for the housing cover, maximum1Nm
NoteTorx T10
Mechanical data - Connection technique
Length of sensor chain, maximum200m
Note (length of the sensor chain)Cable length and cross-section change the voltage drop dependiing on the output current
Note (series-wiring)Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD
TerminationConnector M12, 8-pole
Mechanical data - Dimensions
Length of sensor50mm
Width of sensor40mm
Height of sensor220mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-25 ... +60 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
No-load supply current I0, typical50mA
Current consumption with magnet ON, average 200mA
Current consumption with magnet ON, peak700 mA / 100 ms
Rated operating voltage24VDC
Operating current1,200mA
Required rated short-circuit current100A
External wire and device fuse rating2 A gG
Time to readiness, maximum4,000ms
Switching frequency, maximum1Hz
Electrical data - Magnet control
Designation, Magnet controlIN
Switching thresholds-3 V … 5 V (Low)15 V … 30 V (High)
Current consumption at 24 V10mA
Magnet switch-on time100%
Test pulse duration, maximum5ms
Test pulse interval, minimum40ms
Classification ZVEI CB24I, SinkC0
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital inputs
Designation, Safety inputsX1 and X2
Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Current consumption at 24 V5mA
Test pulse duration, maximum1ms
Test pulse interval, minimum100ms
Classification ZVEI CB24I, SinkC1
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital outputs
Designation, Safety outputsY1 and Y2
Rated operating current (safety outputs)250mA
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum2V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Test pulse interval, typical1000ms
Test pulse duration, maximum0.5ms
Classification ZVEI CB24I, SourceC2
Classification ZVEI CB24I, SinkC1C2
Electrical data - Diagnostic outputs
Designation, Diagnostic outputsOUT
Operating current50mA
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum4V
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Status indication
Note (LED switching conditions display)Error / functional defect: LED redOperating condition: LED greenSupply voltage UB: LED green
Pin assignment
PIN 1A1 Supply voltage UB
PIN 2Key button to +24V-X1-X2
PIN 3A2 GND
PIN 4Y1 Safety output 1
PIN 5OUT Diagnostic output
PIN 6white LED
PIN 7Y2 Safety output 2
PIN 8IN Solenoid control
Scope of delivery
Scope of deliveryActuator must be ordered separately.Triangular key for AZM 201
Accessory
Recommendation (actuator)AZ/AZM201-B1AZ/AZM201-B30
Note
Note (General)As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 05:14