AZM300B-ST-SD2P
Item number:103001412


Product features
- Universal coding with RFID technology
- Connector M12, 8-pole
- Power to unlock
- Actuator monitored
- serial diagnostic output
- hygienic design
- Protection class IP 69
- Suitable for mounting to profile systems
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- 3 different directions of actuation
- Compact design
- 3 LEDs to show operating conditions
- Suitable for hinged and sliding guards
- Series-wiring
- Manual release
Please log in to see prices
Ordering data
Product type descriptionAZM300B-ST-SD2P
Article number (order number)103001412
EAN (European Article Number)4030661425955
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesANATELcULusECOLABFCCICTÜVUKCA
General data
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1EN ISO 14119
CodingUniversal coding
Coding level according to EN ISO 14119Low
Working principleRFID
Frequency band RFID125kHz
Transmitter output RFID, maximum-6dBm
Housing materialGlass-fibre, reinforced thermoplastic
Duration of risk, maximum200ms
Reaction time, switching off safety outputs via actuator, maximum100ms
Reaction time, switching off safety outputs via safety inputs, maximum1.5ms
Gross weight550g
General data - Features
Power to unlockYes
Actuator monitoredYes
Serial diagnosticsYes
LatchingYes
Manual releaseYes
Short circuit detectionYes
Cross-circuit detectionYes
Series-wiringYes
Safety functionsYes
Integral system diagnostics, statusYes
Number of actuating directions3
Number of fail-safe digital outputs2
Safety classification
StandardsEN IEC 61508EN ISO 13849-1
Safety classification - Interlocking function
Performance Level, up toe
Category4
PFH value5.20 x 10⁻¹⁰/h
PFD value4.50 x 10⁻⁵
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Note (Mechanical lifetime)When using as door stop: ≥ 50.000 operations (door mass ≤ 5 kg and actuating speed ≤ 0.5 m/s)
Angular misalignment between solenoid interlock and actuator, maximum2°
Holding force FZh in accordance with EN ISO 141191,150N
Holding force Fmax, maximum1,500N
Latching force, adjustable, position 125N
Latching force, adjustable, position 250N
Type of the fixing screws2x M6
Tightening torque of the fixing screws, minimum6Nm
Tightening torque of the fixing screws, maximum7Nm
Mechanical data - Switching distances
Switch distance, typical2mm
Assured switching distance "ON" Sao1mm
Assured switching distance "OFF" Sar20mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
Length of sensor chain, maximum200m
Note (length of the sensor chain)Cable length and cross-section change the voltage drop dependiing on the output current
Note (series-wiring)Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD
TerminationConnector M12, 8-pole, A-coded
Mechanical data - Dimensions
Length of sensor120mm
Width of sensor87.5mm
Height of sensor35mm
Ambient conditions
IP Degree of protectionIP66IP67IP69
Ambient temperature+0 ... +60 °C
Storage and transport temperature-10 ... +90 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum3,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
No-load supply current I0, typical100mA
Current consumption with magnet ON, average 200mA
Current consumption with magnet ON, peak350 mA / 200 ms
Rated operating voltage24VDC
Operating current800mA
Required rated short-circuit current100A
External wire and device fuse rating2 A gG
Time to readiness, maximum5,000ms
Switching frequency, maximum0.5Hz
Electrical fuse rating, maximum2A
Electrical data - Magnet control
Designation, Magnet controlIN
Switching thresholds-3 V … 5 V (Low)15 V … 30 V (High)
Magnet switch-on time100%
Test pulse duration, maximum5ms
Test pulse interval, minimum40ms
Classification ZVEI CB24I, SinkC0
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital inputs
Designation, Safety inputsX1 and X2
Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Current consumption at 24 V5mA
Test pulse duration, maximum1ms
Test pulse interval, minimum100ms
Classification ZVEI CB24I, SinkC1
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital outputs
Designation, Safety outputsY1 and Y2
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum2V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.25A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Test pulse interval, typical1000ms
Test pulse duration, maximum0.5ms
Classification ZVEI CB24I, SourceC2
Classification ZVEI CB24I, SinkC1C2
Electrical data - Serial diagnostic SD
Designation, Serial diagnostic SDOUT
Operation current150mA
Design of control elementsshort-circuit proof, p-type
Wiring capacitance50nF
Status indication
Note (LED switching conditions display)Error / functional defect: LED redOperating condition: LED greenSupply voltage UB: LED green
Pin assignment
PIN 1A1 Supply voltage UB
PIN 2X1 Safety input 1
PIN 3A2 GND
PIN 4Y1 Safety output 1
PIN 5OUT serial diagnostic output
PIN 6X2 Safety input 2
PIN 7Y2 Safety output 2
PIN 8IN serial diagnostic input
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)AZ/AZM300-B1
Note
Note (General)As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened.For doors that are flush with the door frame, the optional mounting plate MP-AZ/AZM300-1 can be used.For glass and Makrolon doors, the optional mounting kit MS-AZ/AZM300-B1-1 can be used.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 19:50