AZM40-B1-3121
Item number:103048327


Product features
- Versatile installation with 180° actuator angle flexibility
- Easy adjustment
Ordering data
Product type descriptionAZM40-B1-3121
Article number (order number)103048327
EAN (European Article Number)4030661620312
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight148g
NoteActuator spring with reduced spring force
Mechanical data
Actuatorstraight
Spring force of the actuator tongue14N
Mechanical data - Dimensions
Length of the actuator40mm
Width of the actuator40mm
Height of the actuator20mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 15:32