AZM40-B1-PH
Item number:103037328


Product features
- Versatile installation with 180° actuator angle flexibility
- Easy adjustment
Please log in to see prices
Ordering data
Product type descriptionAZM40-B1-PH
Article number (order number)103037328
EAN (European Article Number)4030661543772
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight194g
Mechanical data
Actuatorstraight
Spring force of the actuator tongue50N
Mechanical data - Dimensions
Length of the actuator40mm
Width of the actuator40mm
Height of the actuator20mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/05/2026, 21:18