BDF100-11-SWS20S1/811-ST
Item number:103062430


Product features
- Thermoplastic enclosure
- slender shock-proof enclosure
- to be fitted to commercial-off-the-shelf aluminium profiles
- to be installed at an ergonomic favourable position
- large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
- Field labelling with separate plastic cover
Ordering data
Product type descriptionBDF100-11-SWS20S1/811-ST
Article number (order number)103062430
EAN (European Article Number)4030661681924
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5
Climatic stressIEC 60068-2-30
VersionsAssembly housing
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Colour of the upper part of the enclosureBlack
Positions used, position 1Key-operated switch, 1 latching position and 1 zero position
Gross weight166g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Mechanical lifetime, Emergency-Stop button100,000Operations
Mechanical lifetime, Command devices1,000,000Operations
Mechanical lifetime, Key operated- selector switch30,000Operations
Actuating stroke3mm
Actuating force, maximum8N
Kontaktkraft, typisch1N
Type of the fixing screws2x M5
Key number811
Mechanical data - Connection technique
TerminationConnector plug M12, 8-pole
Mechanical data - Dimensions
Width40mm
Height99mm
Depth50mm
Ambient conditions
IP Degree of protectionIP65
Resistance to vibrations10 … 100 Hz, with 20 g
Restistance to shock100 g / 6 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui60 V
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Thermal test current2A
LED current consumption (operating elements)16mA
Rated operating voltage24VDC
Utilisation category AC-1524VAC
Utilisation category DC-1324VDC
Utilisation category DC-131A
Suitable for low-voltages≥ 5 V / ≥ 1 mA
Switching principlecross-point-system
Maximum switching frequency1,200/h
Material of the contacts, electricalAg-Ni 10, gold-plated
Other data
Note (applications)Suitable for 40 mm profiles
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 06:37