BDF20-ST-10-LT-LM
Item number:103056634


Product features
- Flexibility thanks to mountable pushbutton cover caps in 12 colours
- Generous open spaces for easy labelling
- Quick and error-free installation thanks to M12 connector
Ordering data
Product type descriptionBDF20-ST-10-LT-LM
Article number (order number)103056634
EAN (European Article Number)4030661663135
eCl@ss number, version 12.027-37-12-16
eCl@ss number, version 11.027-37-12-16
eCl@ss number, version 9.027-37-12-16
ETIM number, version 7.0EC000225
ETIM number, version 6.0EC000225
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Climatic stressDIN EN 60068
VersionsAssembly housing
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Positions used, position 1Illuminated pushbutton, replaceable color
Positions used, position 2Indicator light, color exchangeable
Gross weight125g
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Mechanical data
Mechanical lifetime, Command devices1,000,000Operations
Actuating stroke1mm
Actuating force, maximum10N
MountingScrews
Type of the fixing screws2x M5
Tightening torque of the fastening screws for the housing cover, maximum2.5Nm
Mechanical data - Connection technique
Connector position Bottom
TerminationConnector M12, 8-pole, A-coded
Tightening torque of electrical connection, maximum0.4Nm
Mechanical data - Dimensions
Width40mm
Height44mm
Depth128mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +65 °C
Resistance to vibrations5 g, 10 ... 500 Hz
Restistance to shock15 g / 11 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui24 VDC
Rated impulse withstand voltage Uimp0.25kV
Overvoltage categoryII
Degree of pollution2
Electrical data
LED current consumption (operating elements)10mA
Rated operating voltage24VDC
Utilisation category DC-1324VDC
Utilisation category DC-130.1A
Switching principleSlow action
Maximum switching frequency1,000/h
Other data
Note (applications)Suitable for 40 mm profiles
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 01:12