BDF200-NH-11-LTWH-SWS20-LTYE
Item number:103000133


Product features
- Emergency stop, on/off and reset functions available
- slender shock-proof thermoplastic enclosure
- to be installed at an ergonomic favourable position
- to be fitted to commercial-off-the-shelf aluminium profiles
- Thermoplastic enclosure
- slender shock-proof enclosure
- large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
- The position of the pushbuttons on the control panel can be freely selected.
- Field labelling with separate plastic cover
- Freely installable button caps for an optimal adaptation to the plants
Please log in to see prices
Ordering data
Product type descriptionBDF200-NH-11-LTWH-SWS20-LTYE
Article number (order number)103000133
EAN (European Article Number)4030661419893
eCl@ss number, version 12.027-37-12-16
eCl@ss number, version 11.027-37-12-16
eCl@ss number, version 9.027-37-12-16
ETIM number, version 7.0EC000225
ETIM number, version 6.0EC000225
Note (Ordering data)Notice: see ordering code
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850
Climatic stressIEC 60068-2-30
VersionsAssembly housing
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Positions used, position 1Emergency stop pushbutton
Positions used, position 2Illuminated pushbutton, white
Positions used, position 3Key selector switch 2 positions
Positions used, position 4Illuminated pushbutton, yellow
Gross weight280g
General data - Features
Emergency-Stop buttonYes
Safety functionsYes
Removable TerminalsYes
Number of cable wires16
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Position of the cable glandbottom
Mechanical lifetime, Emergency-Stop button100,000Operations
Mechanical lifetime, Command devices1,000,000Operations
Actuating stroke3mm
Actuating force, maximum8N
Note (Actuating force)each contact
Kontaktkraft, typisch1N
Mountinginterior mounting holes
Type of the fixing screws2x M5
Tightening torque of the fastening screws for the housing cover, minimum0.7Nm
Tightening torque of the fastening screws for the housing cover, maximum0.8Nm
Tightening torque of the cable gland, maximum4Nm
NoteMiaximum tightening cable gland cap nut 3 Nm
Key number810
Mechanical data - Connection technique
Cable entryM20 cable gland
Cable cross-section of the cable glands, minimum6mm
Cable cross-section of the cable glands, maximum13mm
Wire cross-section0.5mm2
Terminal (mechanical)Removable screw terminals
Mechanical data - Dimensions
Width40mm
Height69mm
Depth249mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +65 °C
Resistance to vibrations10 … 100 Hz, with 20 g
Restistance to shock100 g / 6 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp2.5kV
Overvoltage categoryIII
Overvoltage categoryIII
Degree of pollution3
Electrical data
Thermal test current2.5A
LED current consumption (operating elements)16mA
Rated operating voltage24VDC
Utilisation category AC-1524VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-131A
External wire and device fuse rating2.5A T
Suitable for low-voltages≥ 5 V / ≥ 1 mA
Switching principlecross-point-systemSlow action
Maximum switching frequency1,200/h
Material of the contacts, electricalAg-Ni 10, gold-plated
Status indication
Colour of the indicator lampwithout (Blanking plug, black)
Other data
Note (applications)Suitable for 40 mm profiles
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 13/05/2026, 06:16