BETAETIGER AZ 335/355-B6
Archive
Item number:151150805


Product features
- Particularly suitable for hinged guards
- For very smal actuating radii
Ordering data
Product type descriptionBETAETIGER AZ 335/355-B6
Article number (order number)151150805
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight44g
Mechanical data
Actuating radius, minimum100mm
Actuatorflexible
Note
Note (General)Actuating radius adjustable to minimum 100 mm via the narrow edge and 100 mm via the wide edge of the actuator with a hexagonal key wrench AF 2 mm (A or B) mmminimum actuating radius on hinged guards in line with the plane of the actuator 100 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 100 mmThe axis of the hinge must be 52.7 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 17:29