BN 120-RZ
Archive
Item number:101186843


Product features
- Actuation from side
- with bias magnet
- Non-contact principle
- Long life
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- Design Ø 10.7 mm
- with central mounting
- With pre-wired cable
Ordering data
Product type descriptionBN 120-RZ
Article number (order number)101186843
EAN (European Article Number)4030661335421
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formCylinder, thread
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight30g
General data - Features
LatchingYes
Suitable for elevatorsYes
bias magnet Yes
Number of snap-in contacts1
Mechanical data
Active arealateral
Actuating elementMagnet
Mechanical lifetime, minimum10,000,000Operations
Actuating speed, maximum18m/s
Mountingcentral with threated flange M12 x 1
Tightening torque of nuts, maximum0.9Nm
Mechanical data - Switching distances
Switching distance Sn2 x BP 10N = 20 mm2 x BP 10S = 20 mm2 x BP 11N = 25 mm2 x BP 11S = 25 mm2 x BP 12N = 10 ... 30 mm2 x BP 12S = 10 ... 30 mm2 x BP 15/2N = 22 mm2 x BP 15/2S = 22 mm2 x BP 21N = 20 ... 60 mm2 x BP 21S = 20 ... 60 mm15 mm … 60 mmBE 20N = 20 mmBE 20S = 20 mmBP 10N = 15 mmBP 10S = 15 mmBP 11N = 15 mmBP 11S = 15 mmBP 12N = 20 mmBP 12S = 20 mmBP 15N = 17 mmBP 15S = 17 mmBP 20N = 25 mmBP 20S = 25 mmBP 21N = 15 ... 45 mmBP 21S = 15 ... 45 mmBP 31N = 25 mmBP 31S = 25 mmBP 34N = 10 ... 30 mmBP 34S = 15 ... 30 mm
Note (Switching distance Sn)Actuating distance up to 60 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or n
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable1m
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.25mm2
Wire cross-section23AWG
Material of the Cable mantlePVC
Cable typeLiYY
Mechanical data - Dimensions
Diameter of sensor10.7mm
Length of sensor71mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum200VAC
Switching current, maximum1A
Switching capacity, maximum30W
Switching capacity, maximum30VA
Switching principleLatching
Bounce duration, maximum0.2ms
Switching frequency, maximum300Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2 x BP 15/2 N2x BP 10 N2x BP 10 S2x BP 11 N2x BP 11 S2x BP 12 N2x BP 12 S2x BP 15/2 S2x BP 21 N2x BP 21 SBE 20 NBE 20 SBP 10 NBP 10 SBP 11 NBP 11 SBP 12 NBP 12 SBP 15 NBP 15 SBP 20 NBP 20 SBP 21 NBP 21 SBP 31 NBP 31 SBP 34 NBP 34 S
Recommendation (actuator, lift switchgear)2 x BP 102 x BP 152 x BP 15/2BP 10BP 15BP 34
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm.When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N). This does not apply to the bistable contact.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 17:21