BN 20-RZ-574
Item number:101057024


Product features
- 1 Reed contakts
- Non-contact principle
- Long life
- 104 mm x 52 mm x 47 mm
- Aluminium enlosure
- Actuating distance up to 50 mm depending on actuating magnet and version
- Screw connection
- Highly resistant to vibration
Please log in to see prices
Ordering data
Product type descriptionBN 20-RZ-574
Article number (order number)101057024
EAN (European Article Number)4030661022932
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1
Working principleMagnetic drive
Housing construction formrectangular
Housing materialAluminium
Active areaMetal film
Gross weight283g
General data - Features
LatchingYes
bias magnet Yes
Number of snap-in contacts1
Mechanical data
Active arealateral
Actuating elementMagnet
Position of the cable glandleft and right
Mechanical lifetime, minimum1,000,000,000Operations
Actuating speed, maximum18m/s
Mechanical data - Switching distances
Switching distance Sn2 x BP 10N = 10 mm2 x BP 10S = 10 mm2 x BP 11N = 15 mm2 x BP 11S = 15 mm2 x BP 12N = 5 ... 20 mm2 x BP 12S = 5 ... 20 mm2 x BP 15/2N = 15 mm2 x BP 15/2S = 15 mm2 x BP 21N = 15 ... 50 mm2 x BP 21S = 15 ... 50 mm5 mm … 50 mmBE 20N = 10 mmBE 20S = 10 mmBP 10N = 5 mmBP 10S = 5 mmBP 11N = 5 mmBP 11S = 5 mmBP 12N = 10 mmBP 12S = 10 mmBP 15N = 7 mmBP 15S = 7 mmBP 20N = 15 mmBP 20S = 15 mmBP 21 N = 10 ... 35 mmBP 21 S = 10 ... 35 mmBP 31N = 15 mmBP 31S = 15 mmBP 34N = 10 ... 25 mmBP 34S = 10 ... 25 mm
Note (Switching distance Sn)Actuating distance up to 50 mm depending on version and actuating magnet
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Note (Cable entry)with plug
Mechanical data - Dimensions
Length of sensor47mm
Width of sensor104mm
Height of sensor52mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +90 °C
Resistant to vibration50 g, on sine wave oscillation
Electrical data
Switching voltage, maximum250VAC
Switching current, maximum3A
Switching capacity, maximum120W
Switching capacity, maximum120VA
Switching principleLatching
Bounce duration, minimum0.3ms
Bounce duration, maximum0.6ms
Maximum switching frequency1,080,000/h
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2 x BP 15/2 N2x BP 10 N2x BP 10 S2x BP 11 N2x BP 11 S2x BP 12 N2x BP 12 S2x BP 15/2 S2x BP 21 N2x BP 21 SBE 20 NBE 20 SBP 10 NBP 10 SBP 11 NBP 11 SBP 12 NBP 12 SBP 15 NBP 15 SBP 20 NBP 20 SBP 21 NBP 21 SBP 31 NBP 31 SBP 34 NBP 34 S
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N).
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/06/2026, 12:26