BN 310-10Z 5,0M
Item number:101177832


Product features
- Non-contact principle
- Actuation from side
- Flat design
- Actuating surface and direction of actuation marked by switch symbol
- 88 mm x 25 mm x 13 mm
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- 2 reed contacts
Please log in to see prices
Ordering data
Product type descriptionBN 310-10Z 5,0M
Article number (order number)101177832
EAN (European Article Number)4030661309439
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
Working principleMagnetic drive
Housing construction formrectangular
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight250g
General data - Features
Suitable for elevatorsYes
Number of normally open (NO)1
Mechanical data
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Actuating speed, maximum18m/s
MountingEnclosure with mounting slots
Mechanical data - Switching distances
Switching distance Sn2 x BP 10 = 17 mm5 mm … 50 mmBP 10 = 5 mm
Note (Switching distance Sn)Actuating distance up to 60 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or n
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable5m
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.75mm2
Wire cross-section18AWG
Material of the Cable mantlePVC
Cable typeH03VV-F
Mechanical data - Dimensions
Length of sensor13mm
Width of sensor88mm
Height of sensor25mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +75 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum250VAC
Switching voltage, maximum250VDC
Switching current, maximum3A
Switching capacity, maximum120W
Switching capacity, maximum120VA
Switching principleReed contacts, Non-contact principle
Bounce duration, minimum0.3ms
Bounce duration, maximum0.6ms
Maximum switching frequency1,080,000/h
Maximum switching time close (NO)1.5ms
Maximum switching time open (NC)1.5ms
Switching elementNormally open contact (NO)
Minimum switching time close (NO)0.3ms
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2x BP 102x BP 152x BP 15/2BE 20BP 10BP 11BP 12BP 15BP 20BP 21BP 31BP 34
Recommendation (actuator, lift switchgear)2 x BP 102 x BP 152 x BP 15/2BP 10BP 15BP 34
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm.When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N). This does not apply to the bistable contact.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 02:15