BN 310-RZ-2486 0,5M
Item number:101179248


Product features
- Non-contact principle
- Actuation from side
- Flat design
- Actuating surface and direction of actuation marked by switch symbol
- 88 mm x 25 mm x 13 mm
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- 2 reed contacts
Ordering data
Product type descriptionBN 310-RZ-2486 0,5M
Article number (order number)101179248
EAN (European Article Number)4030661311777
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
Working principleMagnetic drive
Housing construction formrectangular
Housing materialGlass-fibre, reinforced thermoplastic
Active areaPlastic
Gross weight51g
General data - Features
LatchingYes
Suitable for elevatorsYes
Number of snap-in contacts1
Mechanical data
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Actuating speed, maximum18m/s
MountingEnclosure with mounting slots
Mechanical data - Switching distances
Note (Switching distance Sn)Actuating distance up to 60 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or n
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable0.5m
TerminationConnecting cable with M12 connector, straight, 4-pole
Number of cable wires2
Wire cross-section0.75mm2
Wire cross-section18AWG
Material of the Cable mantlePVC
Cable typeH03VV-F
Mechanical data - Dimensions
Length of sensor13mm
Width of sensor88mm
Height of sensor25mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +75 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum250VAC
Switching voltage, maximum250VDC
Switching current, maximum3A
Switching capacity, maximum120W
Switching capacity, maximum120VA
Switching principleLatching
Bounce duration, minimum0.3ms
Bounce duration, maximum0.6ms
Maximum switching time close (NO)1.5ms
Maximum switching time open (NC)1.5ms
Minimum switching time close (NO)0.3ms
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2 x BP 15/2 N2x BP 10 N2x BP 10 S2x BP 11 S2x BP 15/2 S2x BP 21 SBP 10 NBP 10 SBP 11 NBP 11 SBP 12 SBP 15 NBP 15 SBP 20 NBP 20 SBP 21 SBP 31 NBP 31 SBP 34 NBP 34 S
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm.When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N). This does not apply to the bistable contact.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 02:23