BN 32-R-1279 1,0M

Item number: 101080369

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Flat plug-in connector 4.8 mm
  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • Actuating surface and direction of actuation marked by switch symbol
  • 85 mm x 26 mm x 24 mm
  • Thermoplastic enclosure
  • Actuating distance up to 55 mm depending on actuating magnet and version
  • Spade connector

Ordering data

Product type description

BN 32-R-1279 1,0M

Article number (order number)

101080369

EAN (European Article Number)

4030661025322

eCl@ss number, version 12.0

27-27-43-02

eCl@ss number, version 11.0

27-27-01-05

eCl@ss number, version 9.0

27-27-01-05

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

General data

Working principle

Magnetic drive

Housing construction form

rectangular

Housing material

Glass-fibre, reinforced thermoplastic

Active area

Plastic

Gross weight

128 g

General data - Features

Latching

Yes

Suitable for elevators

Yes

Number of snap-in contacts

1

Mechanical data

Actuating element

Magnet

Mechanical life, minimum

1,000,000,000 Operations

Actuating speed, maximum

18 m/s

Mechanical data - Switching distances according EN IEC 60947-5-3

Note (Switching distance Sn)

Actuating distance up to 55 mm depending on version and actuating magnet

Mechanical data - Connection technique

Length of cable

1 m

Wire cross-section

0.75 mm2

Wire cross-section

18 AWG

Material of the Cable mantle

H03VV-F

Mechanical data - Dimensions

Length of sensor

24 mm

Width of sensor

85 mm

Height of sensor

26 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +90 °C

Resistant to vibration

15 g, on sine wave oscillation

Electrical data

Switching current, maximum

3 A

Switching capacity, maximum

120 W

Switching capacity, maximum

120 VA

Electrical data - Digital Output

Design of control elements

Reed contacts

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BP 10 S

2x BP 10 S

BP 15 S

BP 34 S

BP 20 S

BP 31 S

BP 11 S

2x BP 11 S

BP 12 S

BP 21 S

2x BP 21 S

BP 10 N

2x BP 10 N

BP 15 N

2 x BP 15/2 N

2x BP 15/2 S

BP 34 N

BP 20 N

BP 31 N

Note

Note (General)

The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 06/05/2024, 22:17