BN 325-RG-LST-1279 0,5M
Item number:101189061


Product features
- Cable output left and 2 shielding plates
- Actuation from front
- Non-contact principle
- 1 Reed contakts
- Long life
- Actuating surface and direction of actuation marked by switch symbol
- 85 mm x 26 mm x 24 mm
- Thermoplastic enclosure
Ordering data
Product type descriptionBN 325-RG-LST-1279 0,5M
Article number (order number)101189061
EAN (European Article Number)4030661345994
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formBlock
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight85g
NoteIntegrated shielding plate (top and bottom)
General data - Features
LatchingYes
Suitable for elevatorsYes
Integral system diagnostics, statusYes
Cable sleeveYes
Number of snap-in contacts1
Mechanical data
Active areafront side
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Actuation directionLengthwise
Actuating speed, maximum18m/s
Mountingrear with 2 threaded bolts M4
Mechanical data - Switching distances
Switching distance Sn2 x BP 10N = 15 mm2 x BP 10S = 15 mm2 x BP 11N = 20 mm2 x BP 11S = 20 mm2 x BP 12N = 10 ... 25 mm2 x BP 12S = 10 ... 25 mm2 x BP 15/2N = 17 mm2 x BP 15/2S = 17 mm2 x BP 21N = 20 ... 55 mm2 x BP 21S = 20 ... 55 mm5 mm … 55 mmBP 10N = 10 mmBP 10S = 10 mmBP 11N = 10 mmBP 11S = 10 mmBP 12N = 15 mmBP 12S = 15 mmBP 15N = 12 mmBP 15S = 12 mmBP 20N = 5 ... 20 mmBP 20S = 5 ... 20 mmBP 21N = 15 ... 40 mmBP 21S = 15 ... 40 mmBP 31N = 5 ... 20 mmBP 31S = 5 ... 20 mmBP 34N = 10 ... 25mmBP 34S = 10 ... 25 mm
Note (Switching distance Sn)Actuating distance up to 55 mm depending on version and actuating magnet
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable0.5m
Cable entryback, right
TerminationConnecting cable with M12 connector, straight, 4-pole
Number of cable wires3
Wire cross-section0.34mm2
Wire cross-section22AWG
Material of the Cable mantlePVC
Cable typeLiYY
Mechanical data - Dimensions
Length of sensor24mm
Width of sensor85mm
Height of sensor26mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock50 g / 11 ms
Resistant to vibration30 g, on sine wave oscillation
Electrical data
Switching voltage, maximum250VAC
Switching current, maximum3A
Switching capacity, maximum120VA
Switching principleLatching
Bounce duration, minimum0.3ms
Bounce duration, maximum0.6ms
Switching frequency, maximum300Hz
Maximum switching frequency1,080,000/h
Maximum switching time close (NO)1.5ms
Maximum switching time open (NC)0.5ms
Pin assignment
ConnectionSensor connection
PIN 1Power supply
PIN 2n.c.
PIN 3GND
PIN 4Bistable contact 1
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2 x BP 15/2 N2x BP 10 N2x BP 10 S2x BP 11 S2x BP 15/2 S2x BP 21 SBP 10 NBP 10 SBP 11 SBP 12 SBP 15 NBP 15 SBP 20 NBP 20 SBP 21 SBP 31 NBP 31 SBP 34 NBP 34 S
Recommendation (actuator, lift switchgear)2 x BP 102 x BP 15/2BP 10BP 15BP 34
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/06/2026, 23:52