BN 65-RZ/V 3,0M
Item number:101088309


Product features
- With pre-wired cable
- Actuation from front
- with bias magnet
- Non-contact principle
- Long life
- Actuating surface and direction of actuation marked by switch symbol
- Construction form Ø 13 mm
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- with central mounting
- Available for actuation from front or side
Please log in to see prices
Ordering data
Product type descriptionBN 65-RZ/V 3,0M
Article number (order number)101088309
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
Working principleMagnetic drive
Housing construction formCylinder smooth
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight166g
General data - Features
LatchingYes
Suitable for elevatorsYes
bias magnet Yes
Cable sleeveYes
Number of snap-in contacts1
Mechanical data
Active areafront side
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Actuating speed, maximum18m/s
Mountingcentral with threated flange
Tightening torque of nuts, maximum3Nm
Mechanical data - Switching distances
Switching distance Sn2 x BP 10 = 3 mm3 mm … 45 mmBP 11 = 15 mmBP 12 = 20 mmBP 20 = 10 mmBP 21 = 45 mmBP 22 N + BP 22 S = 35 mmBP 31 = 10 mmBP 34 = 15 mm
Note (Switching distance Sn)Actuating distance up to 45 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or n
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable3m
Cable entryPG 9 screw connection
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.75mm2
Wire cross-section18AWG
Material of the Cable mantlePVC
Cable typeH03VV-F
Mechanical data - Dimensions
Diameter of sensor13mm
width across flats22BK
Length of sensor103mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +75 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock15 g, on sine wave oscillation
Resistant to vibration15 g, on sine wave oscillation
Electrical data
Switching voltage, maximum230VAC
Switching voltage, maximum230VDC
Switching current, maximum1A
Switching capacity, maximum60W
Switching principleLatching
Bounce duration, minimum0.3ms
Bounce duration, maximum3ms
Switching frequency, maximum300Hz
Maximum switching frequency720,000/h
Maximum switching time close (NO)1.5ms
Maximum switching time open (NC)0.5ms
Minimum switching time close (NO)0.3ms
Bounce duration, typically0.6ms
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2x BP 10BE 20BP 11BP 12BP 20BP 21BP 22 NBP 22 SBP 31BP 34
Recommendation (actuator, lift switchgear)2 x BP 10BP 10BP 15BP 34
Note
Note (General)The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 12:33